??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0213 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps slotted, with adjustable counter piece, with stud
Bill of material
23185.0213 Clamp
BESTNR
Ref. No.
23185.0213
D1
Nominal dimension
13 mm
D2
Thread
M12
L4
125 mm
H1
max.
mm
Enter value for H1
max.
mm
cm
inch
ft
H2
18 mm
A1
27 mm
A2
12 mm
A3
17 mm
B1
44 mm
B2
30 mm
L1
115 mm
L2
25 mm
L3
30 mm
S
11 mm
SW
18 mm
SK
Clamping force max.
30 kN
G
Weight
780 g
Embedded user actions